IESNA:LM-63-2002
[TEST]P1644246
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-19)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3C-840-U-T2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 121W 80CRI 4000K FIXTURE w/ TYPE I DISTRIBUTION OPTIC
[LAMP] (48) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.01A 120.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15783.1
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 120.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 70 75 85 90 95 105 115 125 135 145 155 165 175 180 
1840.6 2039.0 2278.5 2450.7 2538.5 2586.4 2648.0 2695.9 2713.0 2774.6 2910.3 3096.2 3298.0 3572.9 3935.5 
4301.6 4606.1 4837.6 5091.9 5429.4 5849.1 6252.8 6273.3 5836.6 4903.7 3131.5 1568.0 1064.0 784.6 572.5 416.2 
310.2 223.5 135.7 39.9 0.0 0.0 
1840.6 2035.6 2275.1 2450.7 2544.2 2589.8 2649.1 2703.9 2718.7 2774.6 2905.7 3093.9 3291.2 3560.3 3924.1 
4303.9 4619.8 4850.1 5102.1 5420.3 5866.2 6259.6 6299.6 5878.8 4991.5 3165.7 1677.5 1099.3 807.4 583.9 429.9 
327.3 226.9 139.1 42.2 0.0 0.0 
1840.6 2037.9 2267.1 2449.6 2552.2 2603.5 2667.4 2737.0 2762.0 2806.5 2920.6 3092.8 3306.0 3556.9 3866.0 
4258.2 4619.8 4890.0 5123.8 5422.6 5850.2 6344.0 6552.7 6308.7 5575.4 3984.6 2157.6 1342.2 999.0 728.7 506.3 
362.6 247.5 165.4 75.3 0.0 0.0 
1840.6 2035.6 2255.7 2435.9 2571.6 2643.4 2715.3 2792.8 2847.6 2878.4 2950.2 3097.3 3292.3 3512.4 3795.2 
4091.8 4444.1 4763.4 5050.8 5369.0 5744.2 6348.6 6735.2 6702.1 6177.5 4992.7 2979.9 1790.4 1268.1 968.2 724.2 
453.9 290.8 179.0 82.1 0.0 0.0 
1840.6 2023.1 2232.9 2419.9 2568.2 2684.5 2775.7 2868.1 2950.2 2999.2 3041.4 3128.1 3285.5 3485.1 3714.3 
4008.5 4319.8 4632.3 4974.4 5309.7 5674.6 6206.1 6965.6 7343.0 7173.1 6407.9 4620.9 2709.6 1638.8 1214.5 
944.3 661.4 419.7 260.0 108.3 1.1 0.0 
1840.6 1992.3 2190.7 2375.5 2544.2 2690.2 2836.2 2951.4 3067.7 3170.3 3252.4 3324.3 3409.8 3543.2 3741.6 
3992.5 4305.0 4683.6 5111.3 5530.9 5876.5 6163.9 6626.9 7421.7 7993.1 7937.2 6994.1 4955.0 2813.4 1455.1 
907.8 650.0 380.9 239.5 102.6 6.8 0.0 
1840.6 1967.2 2128.0 2301.3 2474.7 2649.1 2825.9 3001.5 3179.4 3351.6 3521.6 3665.2 3787.3 3885.3 4007.4 
4193.2 4454.4 4771.4 5130.7 5526.4 5902.7 6232.3 6565.3 7135.5 8302.1 9572.5 10214.6 9816.6 7815.2 4772.6 
2356.1 1018.4 484.7 252.0 101.5 12.5 0.0 
1840.6 1935.3 2058.4 2210.1 2376.6 2546.5 2723.3 2937.7 3162.3 3396.1 3655.0 3896.7 4113.4 4359.7 4600.4 
4893.5 5241.3 5590.2 6007.6 6358.9 6747.7 7140.0 7514.1 7997.6 8654.5 9812.0 11932.0 13717.9 13583.3 10972.9 
7925.8 5146.6 2683.4 869.0 353.5 62.7 0.0 
1840.6 1913.6 2016.2 2148.5 2299.0 2462.1 2636.6 2830.5 3054.0 3300.3 3547.8 3789.5 4030.2 4293.6 4604.9 
4991.5 5436.3 5940.3 6517.4 7075.0 7565.4 7979.4 8379.7 8779.9 9305.7 10106.2 11571.6 13611.8 14307.4 
12489.6 9524.6 6160.4 3076.8 1245.3 421.9 94.7 0.0 
1840.6 1901.0 1984.3 2093.8 2235.2 2376.6 2541.9 2722.1 2926.3 3150.9 3380.1 3600.2 3818.1 4053.0 4347.2 
4698.4 5129.5 5662.1 6259.6 6914.2 7562.0 8155.0 8735.5 9306.8 9890.7 10651.3 11953.7 13674.5 14284.6 
13147.7 10790.5 7047.7 3371.0 1321.7 539.4 131.1 0.0 
1840.6 1871.4 1921.6 1991.1 2082.4 2183.9 2296.8 2419.9 2559.1 2708.4 2857.8 2991.3 3101.9 3226.2 3389.3 
3600.2 3867.1 4204.7 4596.9 5022.3 5451.1 5862.8 6290.4 6785.4 7386.4 8312.4 9813.1 11413.1 11245.5 9834.8 
8012.4 4867.2 1907.9 712.7 280.5 68.4 0.0 
1840.6 1860.0 1893.1 1943.2 2007.1 2077.8 2150.8 2219.2 2295.6 2365.2 2427.9 2462.1 2469.0 2462.1 2464.4 
2489.5 2559.1 2673.1 2856.7 3074.5 3336.8 3648.1 3974.3 4379.1 4904.9 5737.3 7094.4 8045.5 7369.3 6215.2 
4994.9 2864.7 1141.5 442.5 180.2 47.9 0.0 
1840.6 1833.8 1852.0 1881.7 1914.7 1946.7 1967.2 1971.7 1963.8 1936.4 1883.9 1805.3 1707.2 1594.3 1480.2 
1384.4 1313.7 1270.4 1268.1 1306.9 1385.6 1489.4 1609.1 1752.8 1966.0 2327.6 2762.0 2799.7 2183.9 1674.1 
1381.0 905.5 471.0 236.1 115.2 42.2 0.0 
1840.6 1820.1 1811.0 1803.0 1776.7 1738.0 1671.8 1586.3 1498.5 1413.0 1319.4 1248.7 1187.2 1135.8 1093.6 1058.3 
1026.4 1000.1 981.9 968.2 955.7 939.7 921.4 888.4 825.6 749.2 659.2 585.0 521.2 460.7 396.9 333.0 262.3 184.7 110.6 41.1 
0.0 
1840.6 1796.1 1764.2 1717.4 1654.7 1580.6 1509.9 1441.5 1379.9 1321.7 1272.7 1233.9 1203.1 1170.0 1133.6 1098.2 
1062.9 1025.2 987.6 954.5 919.2 879.2 831.4 775.5 718.5 663.7 614.7 563.4 509.8 453.9 393.4 330.7 247.5 161.9 93.5 25.1 
0.0 
1840.6 1779.0 1724.3 1654.7 1579.5 1516.7 1471.1 1431.2 1391.3 1357.1 1330.8 1305.8 1268.1 1225.9 1176.9 1129.0 
1082.2 1038.9 1009.3 992.1 967.1 929.4 887.2 849.6 806.3 754.9 701.3 638.6 571.3 502.9 426.5 341.0 257.7 176.8 102.6 19.4 
0.0 
1840.6 1761.9 1691.2 1609.1 1543.0 1505.3 1485.9 1468.8 1452.9 1433.5 1406.1 1367.3 1313.7 1253.3 1191.7 1131.3 
1081.1 1041.2 1025.2 1020.7 1003.6 994.4 996.7 976.2 939.7 863.3 800.6 732.1 658.0 580.5 501.8 419.7 307.9 222.4 119.7 5.7 
0.0 
1840.6 1744.8 1661.6 1578.3 1529.3 1515.6 1519.0 1525.9 1528.1 1509.9 1464.3 1399.3 1320.6 1244.2 1168.9 1106.2 
1052.6 1018.4 1009.3 995.6 978.5 978.5 986.4 954.5 926.0 883.8 827.9 772.0 711.6 634.1 562.2 436.8 344.4 249.7 143.7 1.1 
0.0 
1840.6 1728.8 1635.3 1560.1 1528.1 1535.0 1557.8 1586.3 1601.1 1578.3 1512.2 1414.1 1305.8 1205.4 1115.3 1050.3 
1012.7 993.3 980.7 950.0 915.7 912.3 888.4 874.7 851.9 808.5 764.1 718.5 661.4 604.4 512.0 426.5 327.3 244.0 124.3 0.0 
0.0 
1840.6 1722.0 1623.9 1554.4 1533.8 1554.4 1595.4 1637.6 1661.6 1631.9 1549.8 1426.6 1284.1 1152.9 1059.4 1021.8 
1032.1 1035.5 996.7 916.9 865.6 846.2 831.4 821.1 793.7 759.5 724.2 675.1 618.1 558.8 469.8 394.6 299.9 225.8 102.6 0.0 
0.0 
1840.6 1711.7 1613.7 1546.4 1535.0 1564.6 1614.8 1665.0 1688.9 1658.1 1565.8 1422.1 1248.7 1098.2 1009.3 984.2 
1019.5 1019.5 919.2 846.2 827.9 812.0 813.1 806.3 781.2 758.4 736.7 699.1 640.9 558.8 467.6 379.8 281.7 184.7 73.0 0.0 
0.0 
1840.6 1714.0 1618.2 1546.4 1532.7 1562.3 1613.7 1666.1 1695.8 1667.3 1578.3 1431.2 1256.7 1101.6 1007.0 979.6 
1016.1 1013.8 904.3 835.9 822.2 806.3 808.5 801.7 777.8 757.2 735.6 697.9 636.3 548.5 460.7 375.2 271.4 173.3 69.6 0.0 
0.0 
